MAX17701
PRODUCTION4.5V to 60V, Synchronous Step-Down Supercapacitor Charger Controller
Wide Input Voltage, High Efficiency, Switching Super Cap Battery Charger
- Part Models
- 2
- 1ku List Price
- Starting From $3.56
Overview
- Optimized Feature Set for Supercapacitor Charging
- ±4% Charging Current Regulation Accuracy
- ±6% Charging Current Monitor Accuracy (ISMON)
- ±1% Voltage Regulation Accuracy
- Programmable CC Mode Charging Current (ILIM)
- Wide 4.5V to 60V Input-Voltage Range
- Adjustable Output-Voltage Range from 1.25V Up To (VDCIN - 2.1V)
- 125kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization (RT/SYNC)
- Reliable Operation in Adverse Environmental
Conditions
- Input Short-Circuit Protection (GATEN)
- Safety Timer Feature (TMR)
- Output Overvoltage Protection (OVI)
- Cycle-by-Cycle Overcurrent Limit
- Programmable EN/UVLO Threshold
- Status Output Monitoring Using Open-Drain Outputs (FLG1 and FLG2)
- Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions
- Overtemperature Protection
- Wide -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range
The Himalaya series of voltage regulator ICs, power modules, and chargers enable cooler, smaller, and simpler power supply solutions. The MAX17701 is a high efficiency, high voltage, Himalaya synchronous, step-down, supercapacitor charger controller designed to operate over an input-voltage range of a 4.5V to 60V. The MAX17701 operates over a -40°C to +125°C industrial temperature range and charges a supercapacitor with a ±4% accurate constant current. After the supercapacitor is charged, the device regulates the no-load output voltage with ±1% accuracy. The output voltage is programmable from 1.25V up to (VDCIN - 2.1V).
The MAX17701 supercapacitor charger controller is designed to provide a holistic application solution requiring backup energy storage with a precise charging capability. The device uses an external nMOSFET to provide input supply-side short-circuit protection; thus, preventing supercapacitor discharge.
The MAX17701 provides a safety timer (TMR) feature to set the maximum allowed constant current (CC) mode charging time. The device features an uncommitted comparator, which can be used to detect an output overvoltage event (OVI) and prevent the supercapacitor from overcharging. The MAX17701 is available in a 24-pin 4mm x 4mm TQFN package with an exposed pad.
Applications
- Peak Power Delivery and Energy Storage
- Backup Power for Industrial Safety
- Ride-Through Last-Gasp Supplies
- Portable Medical Equipment
- Building and Home Automation Backup Power
Documentation
Data Sheet 1
Technical Articles 2
Video 2
Book & eBook 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17701ATG+ | LFCSP | ||
| MAX17701ATG+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17701ATG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.